Sorry, this product is no longer offered for sale.
Optical Power Sensor, High Dynamic Range, 320-1060 nm, Free Space.

The 2101 High Dynamic Range Power Meter is temperature stabilized resulting in highly accurate and stable 320 to 1060 nm measurements. Unlike other power meters that slow considerably when switching sensitivity ranges, it incorporates a patent-pending logarithmic conversion circuit that achieves essentially seamless range switching, resulting in a useful dynamic range of >65 dB even at full speeds. This is about 20 dB better than conventional power meters. We've even provided three user-controllable speed settings so you can further extend the dynamic range if you don't need the speed. The convenient bolt-together modular design and daisy-chained power connections makes it easy to connect multiple units for multi-channel rack-mounted or bench-top systems.
An external power supply, which must be purchased separately, is required – we recommend our
Specifications
- Wavelength Range320-1060 nm
- 3 dB Bandwidth1, 5, 25 kHz
- Detector TypePIN
- Detector MaterialSi
- Window MaterialFusion bonded borosilicate glass,no AR coating
- Detector Diameter5 mm
- Rise Time30 µs
(0-100% transition time, 25 kHz setting) - Maximum Input Power6 dBm (920 nm typical)
- Input ConnectorFree Space or Optional Fiber Adapter
- Output TypeAnalog
- Output ConnectorMale BNC
- Output Impedance<1Ω typical
- Output Ranges-0.2 to +3.75 V typical
- Power Requirements±15 V, 75 mA
- Operating Temperature15 to 35°C
Resources & Downloads
2D Product Drawings
2101RC(218.6 kB, PDF)
Other
RoHS Declaration High Dynamic Range Family.pdf(232.3 kB, PDF) 2101_2103 CE Declaration of Conformity.pdf(103.1 kB, PDF)
Manuals
Related Products
Accessories (sold separately)
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0901Lab Power Supply, ±15 VDC | |||||
![]() | 0923-2Accessory Cable, Pico (m8) Double-Ended, Male to Male, 2 m | In Stock | ||||
![]() | 0927Accessory Cable, BNC Male, SMB Plug | In Stock | ||||
![]() | 1280Filter Holder, New Focus Detectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Included Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m | In Stock | ||||
![]() | 0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1281Fiber Adapter, FC, New Focus Detectors | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 2103NIR Power Sensor, High Dynamic Range,950-1630 nm | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |







