Over 8,000 products in-stock! & FREE 2-Day shipping on all web orders!* Learn More FREE T-Shirt with orders $250+ Details Notice: Products may be subject to a surcharge added during checkout. Learn More
About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Accessory Cable, BNC Male, SMB Plug


Accessory Cable, BNC Male, SMB Plug
Model: 0927
Product Series Overview
Photodetector and Photoreceiver Power SupplyThe 0927 Accessory Cable is a 1 meter cable that is BNC male to SMB plug, compatible with various detector products such as the 650 MHz and 800 MHz Balanced Detectors or 1837 Auto-balanced Receiver.
Specifications
- TypeAccessory Cable
- TypeAccessory Cable
Resources & Downloads
Other
RoHS Declaration Accessories.pdf(210.9 kB, PDF)
Related Products
Supporting
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 1607-AC-FCBalanced Fiber-Optic Receiver, Silicon, 320-1000 nm, 650 MHz, FC Connector | UNIVERSAL | In Stock | ||||
![]() | 1607-AC-FSBalanced Optical Receiver, Silicon, 320-1000 nm, 650 MHz, Free Space | UNIVERSAL | In Stock | ||||
![]() | 1617-AC-FCBalanced Fiber-Optic Receiver, InGaAs, 900-1700 nm, 800 MHz, FC Connector | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1617-AC-FSBalanced Optical Receiver, InGaAs, 900-1700 nm, 800 MHz, Free Space | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


