Balanced Fiber-Optic Receiver, Nirvana, 900-1650 nm

  • Optical Input
    FC/APC
  • Detector Material
    InGaAs
  • Detector Type
    PIN
  • Wavelength Range
    900-1650 nm
  • 3 dB Bandwidth
    100 kHz to 300 MHz
  • Rise Time
    1 ns
  • Maximum Conversion Gain
    30,000 V/W
  • Maximum Transimpedance Gain
    40,000 V/A
  • Peak Responsivity
    0.75 A/W
  • NEP
    15 pW/√Hz  
  • Common Mode Rejection
    25 dB
  • Saturation Power
    1 mW
  • Maximum RF Power
    20 dB THD @ 100 MHz
  • Output Connector
    SMB
  • Output Impedance
    50 Ω  
  • Power Requirements
    ±15 V, 200 mA
  • Thread Type
    8-32