Balanced Optical Receiver, InGaAs, 900-1700 nm, 800 MHz, Free Space

The 1617-AC-FS InGaAs 800 MHz Balanced Optical Receiver is ideal for FM spectroscopy, absorption spectroscopy, or ellipsometry. This free space 900 to 1700 nm balanced photoreceiver can make all the difference when you're trying to see a small signal. They can even eliminate the need for lock-in amplifiers, enabling you to cancel out laser-intensity noise in any experimental setup that produces either a reference signal or balanced optical signals. M4 and 8-32 mounting threads.
An external power supply, which must be purchased separately, is required – we recommend our
Specifications
- Device TypeBalanced Receiver
- Optical InputFree Space
- Detector MaterialInGaAs
- Detector Diameter0.1 mm
- Wavelength Range900-1700 nm
- 3 dB Bandwidth40 kHz to 800 MHz
- Rise Time800 ps
- Maximum Conversion Gain700 V/W
- Maximum Transimpedance Gain700 V/A
- Peak Responsivity1.0 A/W
- NEP20 pW/√Hz
- Common Mode Rejection25 dB
- Saturation Power1 mW
- Maximum Optical Power2 mW
- Maximum RF Power+12 dBm into 50 Ω
- Output ConnectorSMA
- Output Impedance50 Ω
- Power Requirements±15 V DC, 200 mA
- Thread Type8-32 and M4
Resources & Downloads
2D Product Drawings
16x7-FS Drawing(113 kB, PDF)
Manuals
Related Products
Included Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m | In Stock | ||||
![]() | 0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1607-AC-FCBalanced Fiber-Optic Receiver, Silicon, 320-1000 nm, 650 MHz, FC Connector | In Stock | ||||
![]() | 1607-AC-FSBalanced Optical Receiver, Silicon, 320-1000 nm, 650 MHz, Free Space | In Stock | ||||
![]() | 1617-AC-FCBalanced Fiber-Optic Receiver, InGaAs, 900-1700 nm, 800 MHz, FC Connector | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






