Captive Screws, Set of 4 , XY Assemblies

The M-CAP-M41 Captive Screw Set contains (4) M4 captive screws for mounting UTS linear stages in an XY assembly.
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UTS50PPMotorized Linear Stage, Steel, 50 mm Travel, Stepper Motor, M4 and M6 | 4 Weeks | ||||
![]() | UTS-TPTop Plate, UTS Stages with English Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UTS100PPMotorized Linear Stage, Steel, 100 mm Travel, Stepper Motor, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






