Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Linear Stage, 150 mm Travel, High Torque DC Motor, M4 and M6

Specifications

  • Travel Range
    150 mm
  • Maximum Speed
    50 mm/s
  • Minimum Incremental Motion
    100 nm
  • Centered Load Capacity
    100 N
  • Axial Load Capacity (+Cx)
    20 N
  • Inverse Axial Load Capacity (-Cx)
    -20 N
  • Accuracy, Typical
    ±0.5 µm
  • Accuracy, Guaranteed
    ±1.0 µm
  • Bi-directional Repeatability, Typical
    ±0.08 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.10 µm
  • Flatness Typical (Guaranteed)
    ±0.50 (±1.0) µm
  • Straightness Typical (Guaranteed)
    ±0.50 (±1.0) µm
  • Pitch, Typical
    ±30 µrad
  • Pitch, Guaranteed
    ±40 µrad
  • Compliance in Pitch
    5 µrad/Nm  
  • Yaw, Typical
    ±25 µrad
  • Yaw, Guaranteed
    ±40 µrad
  • Compliance in Yaw
    5 µrad/Nm  
  • Compliance in Roll
    5 µrad/Nm  
  • Drive Type
    High Torque DC Motor
  • Origin Repeatability
    ±0.05 µm
  • Cable Length
    3 m  
  • Thread Type
    M4 and M6
  • Weight
    3.6 kg  
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    25 W
  • Compliance
    RoHS 3, CE
undefined

Related Products

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100CCMotion Controller, Single-axis DC Motor
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
ESP Compatible Stage to Motion Controller CablesMMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer
3 Weeks
$252
Balldriver Allen WrenchesM-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37

Similar Stages

Compare Description Drawings, CAD & Specs Avail. Price
GTS High Accuracy Aluminum DC Motor Linear StagesGTS70Motorized Linear Stage, 70 mm Travel, High Torque DC Motor, M4 and M6
2 Weeks
$9,549
High Precision, Vertical Stages, GTS SeriesGTS30VMotorized Vertical Stage, High Precision, 30 mm Travel, GTS Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10,916

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$865
XPS Motion Controller to Stage Cable KitsXPS-DK22Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV11 Driver
In Stock
$493
SM Vernier Micrometer HeadsSM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$166