Right-Angle Bracket, UTS100 and UTS150

The EQ100-L right angle bracket mounts vertical UTS100 and UTS150 stages to a horizontal UTS stage via 4 mounting bridals included with the bracket.
For a vacuum version, please contact us for quote on EQ100-LV6
Specifications
- MaterialStainless Steel
Resources & Downloads
2D Product Drawings
EQ100-L.pdf(399.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M4ABlack Oxide Screw Kit, M4, Assortment, Qty 249 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UTS100PPMotorized Linear Stage, Steel, 100 mm Travel, Stepper Motor, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UTS100CCMotorized Linear Stage, Steel, 100 mm Travel, DC Motor, M4 and M6 | 5 Weeks | ||||
![]() | UTS150PPMotorized Linear Stage, Steel, 150 mm Travel, Stepper Motor, M4 and M6 | In Stock | ||||
![]() | UTS150CCMotorized Linear Stage, Steel, 150 mm Travel, DC Motor, M4 and M6 |







