Motorized Linear Stage, Steel, 100 mm Travel, DC Motor, M4 and M6

The UTS100CC is DC motor driven and has a 100 mm travel range. This UTS stage incorporates a low-profile design with excellent stiffness and thermal stability, making it ideal for environments where temperature is not very well controlled. It also features an ultra-high resolution encoder mounted on the diamond-corrected lead screw, a reduction belt providing precise incremental motion capability and high dynamic speed control, and a precision lapped nut which includes anti-backlash preloading and a sophisticated decoupling system.
Specifications
- Travel Range100 mm
- Maximum Speed40 mm/s
- Minimum Incremental Motion300 nm
- Centered Load Capacity200 N
- Axial Load Capacity (+Cx)50 N
- Inverse Axial Load Capacity (-Cx)-10 N
- Accuracy, Typical±1.5 µm
- Accuracy, Guaranteed±2.75 µm
- Uni-directional Repeatability, Typical±0.30 µm
- Uni-directional Repeatability, Guaranteed±0.5 µm
- Bi-directional Repeatability, Typical±0.8 µm
- Bi-directional Repeatability, Guaranteed±1.75 µm
- Pitch, Typical±25 µrad
- Pitch, Guaranteed±50 µrad
- Compliance in Pitch15 µrad/Nm
- Yaw, Typical±20 µrad
- Yaw, Guaranteed±35 µrad
- Compliance in Yaw15 µrad/Nm
- Compliance in Roll10 µrad/Nm
- Drive TypeDC Motor
- Origin Repeatability±0.5 µm
- Cable Length3 m
- Vacuum CompatibilityNo
- Thread TypeM4 and M6
- Weight3.2 kg
- MTBF20,000 h (25% load, 10% duty cycle)
- Maximum Power Consumption40 W
- ComplianceRoHS 3, CE

Resources & Downloads
Manuals
UTS Linear Stages User's Manual(1.7 MB, PDF)
Other
UTS - EU27 Declaration of Conformity(318.3 kB, PDF)
Related Products
Compatible Controllers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver | |||||
![]() | XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver | |||||
![]() | ESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller | |||||
![]() | SMC100CCMotion Controller, Single-axis DC Motor | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
- Requires XPS-DRV11 driver module
- Requires XPS-DRV11 driver module
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | EQ100-LRight-Angle Bracket, UTS100 and UTS150 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UTS-TPTop Plate, UTS Stages with English Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSCABLE-10Cable, DB-25 Male to DB-15 Female, 10 m Length | 4 Weeks | ||||
![]() | M-CAP-M41Captive Screws, Set of 4 , XY Assemblies | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar Stages
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ILS100CCMotorized Linear Stage, 100 mm Travel, DC Motor, Rotary Encoder, 1/4-20 | 5 Weeks | ||||
![]() | GTS70Motorized Linear Stage, 70 mm Travel, High Torque DC Motor, M4 and M6 | 2 Weeks | ||||
![]() | UTS150CCMotorized Linear Stage, Steel, 150 mm Travel, DC Motor, M4 and M6 |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC100CCMotion Controller, Single-axis DC Motor | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet | 3 Weeks | ||||
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MVN80Vertical Linear Stage, Precision Ball Bearing, 12.5 mm Travel, M4 & M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |



















