Motorized Goniometer, ±45° Travel Range, Micro-step, M6, BGM200

Specifications

  • Angular Range
    -45 to +45°
  • Centered Load Capacity
    500 N
  • Minimum Incremental Motion
    2.0 mdeg
  • Maximum Speed
    20°/s
  • Maximum Torque
    17 Nm
  • Wobble, Typical
    ±100 µrad
  • Accuracy, Typical
    ±25 mdeg
  • Uni-directional Repeatability (Typical)
    ±4.0 mdeg
  • Bi-directional Repeatability (Typical)
    ±12 mdeg
  • Transversal Compliance
    2 µrad/Nm
  • Origin
    Optical, centered
  • Origin Repeatability
    ±2.5 mdeg
  • Encoder Resolution
    0.001°
  • Limit Switches
    Mechanical, at ±45°
  • Connectors
    DB25M
  • Cable Length
    3 m
  • Axial Stiffness
    5 N/µm
  • Rotation Axis Height
    225 mm
  • Weight
    38 kg
  • Thread Type
    M6
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Compliance
    RoHS 3, CE
undefined
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Literature

Related Products

Compatible Controllers

Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
ESP Compatible Stage to Motion Controller CablesMMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer
In Stock
$252
Balldriver Allen WrenchesM-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
Black Oxide Screw KitsM-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75

Similar

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
ESP302 3-Axis DC and Stepper Motion ControllerESP302-2NMotion Controller & Driver, 2-Axis, Ethernet, RS232
In Stock
$5,110