About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
GPIB to Serial Adapter, ESP302 Motion Controller






GPIB to Serial Adapter, ESP302 Motion Controller
Model: ESP302-GPIB-ADPT
Product Series Overview
ESP302 Motion Controller AccessoriesThe ESP302-GPIB-ADPT GPIB to Serial adapter is an add-on to be used with ESP302 controller and permits communication from customer's GPIB controller to the ESP302 serial interface.
An
The product is not supplied with a GPIB Cable.
Specifications
- ConnectorsRS232 to GPIB
- ConnectorsRS232 to GPIB
Resources & Downloads
3D Product Models
Manuals
ESP302-GPIB-ADPT User's Manual(1.8 MB, PDF) ESP302 Start-Up Manual(6.2 MB, PDF)
Literature
ESP302-GPIB-ADPT Datasheet(1.2 MB, PDF)
Drawings & CAD
ESP302-GPIB-ADPT Drawing(380.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | ESP302-CAB-1.2Serial Cable Adapter, Serial Port to RS232, 1.2 m, ESP302 Motion Controller | UNIVERSAL |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | ESP302-1NMotion Controller & Driver, 1-Axis, Ethernet, RS232 | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ESP302-2NMotion Controller & Driver, 2-Axis, Ethernet, RS232 | UNIVERSAL | |||||
![]() | ESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232 | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | ESP302-CAB-1.2Serial Cable Adapter, Serial Port to RS232, 1.2 m, ESP302 Motion Controller | UNIVERSAL | |||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ESP302-R19 in. Rack Mount Brackets, ESP302 Motion Controller | UNIVERSAL | |||||
![]() | ESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232 | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ESP302-1NMotion Controller & Driver, 1-Axis, Ethernet, RS232 | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





