Serial Cable Adapter, Serial Port to RS232, 1.2 m, ESP302 Motion Controller

The ESP302-CAB-1.2 is a 1.2 m cable adapter for the 15-pin D-SUB-HD COMM. connector of the ESP302, that converts the signals to a 9-pin D-SUB RS232 serial port connection. It is a perfect option where the ESP302-RS232 adapter plus cable takes too much space on the back of the ESP302 controller.
See section 6.3.1 in the "ESP302 - Start-Up Manual", which is available for download in the "Resources & Download" section below, for more information about the serial communication port.
Resources & Downloads
Manuals
ESP302 Start-Up Manual(6.2 MB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ESP302-1NMotion Controller & Driver, 1-Axis, Ethernet, RS232 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ESP302-2NMotion Controller & Driver, 2-Axis, Ethernet, RS232 | |||||
![]() | ESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ESP302-GPIB-ADPTGPIB to Serial Adapter, ESP302 Motion Controller | |||||
![]() | ESP302-RS232Serial Communications Adapter, Serial Port to RS232, ESP302 Motion Controller | In Stock | ||||
![]() | ESP302-R19 in. Rack Mount Brackets, ESP302 Motion Controller | In Stock | ||||
![]() | ESP302-1NMotion Controller & Driver, 1-Axis, Ethernet, RS232 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RV350BPP-FMotorized Rotation Stage, 350 mm, High-Torque Mini-Step Drive, Folded | 8 Weeks | ||||
![]() | ESP302-2NMotion Controller & Driver, 2-Axis, Ethernet, RS232 |







