Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Linear Stage, 25 mm Travel, 100 nm MIM, DC Servo, Tachometer

Specifications

  • Motorized Axes
    X
  • Travel Range
    25 mm
  • Maximum Speed
    25 mm/s
  • Minimum Incremental Motion
    100 nm
  • Centered Load Capacity
    60 N
  • Axial Load Capacity (+Cx)
    40 N
  • Inverse Axial Load Capacity (-Cx)
    -40 N
  • Accuracy, Typical
    ±0.4 µm
  • Accuracy, Guaranteed
    ±1.0 µm
  • Bi-directional Repeatability, Typical
    ±0.06 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.10 µm
  • Pitch, Typical
    ±22 µrad
  • Pitch, Guaranteed
    ±50 µrad
  • Compliance in Pitch
    20 µrad/Nm  
  • Yaw, Typical
    ±17 µrad
  • Yaw, Guaranteed
    ±50 µrad
  • Compliance in Yaw
    30 µrad/Nm  
  • Compliance in Roll
    20 µrad/Nm  
  • Bearings
    Recirculating ball bearings
  • Drive Type
    DC Servo with Tachometer
  • Drive Mechanism
    Backlash-free ball screw
  • Drive Screw Pitch
    1 mm  
  • Feedback
    Linear Encoder
  • Limit Switches
    Optical
  • Origin
    Optical, centered
  • Origin Repeatability
    ±0.1 µm
  • Cable Length
    1.5 m  
  • Connector Type
    DB25 Male
  • Thread Type
    8-32 and 1/4-20
  • Weight
    1.5 kg  
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    30 W
  • Compliance
    RoHS 3, CE
undefined
undefined

Resources & Downloads

3D Product Models
Application Notes
2D Product Drawings
Literature
Other
Manuals
Technical Notes

Related Products

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100CC3Motion Controller, Single-axis DC Motor
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module
  3. Multiple SMC single-axis controllers are needed to control a multi-axis VP stage.

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
VP Compact Aluminum DC Motor Linear StagesVP-BKMulti-Axis Bracket, VP-25X Linear Stages
In Stock
$1,379
VP Compact Aluminum DC Motor Linear StagesVP-BCBase Clamp Set, VP Series Stages, Set of Four
In Stock
$498
Base and Top Plates for Motorized StagesVP-BPUniversal Base Plate, VP Series Stages
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$279

Similar Stages

Compare Description Drawings, CAD & Specs Avail. Price
GTS High Accuracy Aluminum DC Motor Linear StagesGTS70Motorized Linear Stage, 70 mm Travel, High Torque DC Motor, M4 and M6
2 Weeks
$9,549
MFA Miniature Steel Linear StagesMFA-CCMotorized Linear Stage, Miniature, 25 mm Travel, DC Motor, M2 and M3
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,576

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
ESP302 3-Axis DC and Stepper Motion ControllerESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,970
VP Compact Aluminum DC Motor Linear StagesVP-BKMulti-Axis Bracket, VP-25X Linear Stages
In Stock
$1,379
ESP302 Motion Controller AccessoriesESP302-R19 in. Rack Mount Brackets, ESP302 Motion Controller
In Stock
$523
Lockable High-Resolution Micrometer HeadsHR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$234
RV High Performance DC Motor Rotation StagesRV350CCMotorized Rotation Stage, 350 mm, High-Speed DC Drive$21,133