Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 10 of 12 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
VP Compact Aluminum DC Motor Linear StagesVP-25XLMotorized Linear Stage, 25 mm Travel, 10 nm MIM, DC Servo, Tachometer
10 Weeks
$8,330
VP Compact Aluminum DC Motor Linear StagesVP-25XL-XYZRMotorized XYZ Linear Stage, 25 mm Travel, 10 nm MIM, DC Servo, Tachometer
In Stock
$26,357
VP Compact Aluminum DC Motor Linear StagesVP-25XL-XYZLXYZ Linear Stage, 25 mm Travel, 10 nm MIM, DC Servo, Tachometer, Left-handed
In Stock
$26,357
VP Compact Aluminum DC Motor Linear StagesVP-25XAMotorized Linear Stage, 25 mm Travel, 100 nm MIM, DC Servo, Tachometer
2 Weeks
$7,013
VP Compact Aluminum DC Motor Linear StagesVP-25XA-XYZRMotorized XYZ Linear Stage, 25 mm Travel, 100 nm MIM, DC Servo, Tachometer
2 Weeks
$22,850
VP Compact Aluminum DC Motor Linear StagesVP-25XA-XYZLXYZ Linear Stage, 25 mm, 100 nm MIM, DC Servo, Tachometer, Left-handed
In Stock
$22,850
VP Compact Aluminum DC Motor Linear StagesM-VP-25XLMotorized Linear Stage, 25 mm Travel, 10 nm MIM, DC Servo with Tach, Metric
In Stock
$8,330
VP Compact Aluminum DC Motor Linear StagesM-VP-25XL-XYZRMotorized XYZ Linear Stage, 25 mm, 10 nm MIM, DC Servo, Tach, Metric$26,357
VP Compact Aluminum DC Motor Linear StagesM-VP-25XL-XYZLXYZ Linear Stage, 25 mm, 10 nm MIM, DC Servo, Tach, Metric, Left-handed
In Stock
$26,357
VP Compact Aluminum DC Motor Linear StagesM-VP-25XAMotorized Linear Stage, 25 mm Travel, 100 nm MIM, DC Servo with Tach, Metric$7,013

Compatible Controllers

Compatible motion controllers for the VP-25XA stages are:

Compatible motion controllers for the VP-25XL stages are:

Specifications

Features

Backlash-free Ballscrew

The VP includes a preloaded, backlash-free ball screw, which provides smooth motion and outstanding bi-directional repeatability.

XYZ Configuration

The VP stages can be easily stacked into XY configurations or XYZ configurations using the  () bracket. The VP stages conveniently come with either imperial or metric hole patterns.

Micro-positioning

The VP-25XL series features a linear steel scale encoder ensuring positioning with accuracy of ±1 µm is possible when commanded by the XPS advanced motion control system.

DC Motor for Smooth, High Speed Motion

DC Motors are best characterized by their high speeds, smooth motion, good efficiency and a high power/weight ratio. Precise closed-loop servo positioning and speed control on these VP stages is achieved with a built-in linear encoder and included tachometer. A manual adjustment knob also adds to the utility of these stages.

End-of-Run Limit Switches

The stage contains end-of-run limit switches on both ends to prevent damage to the stage from over-travel.

Metrology Report Included at No Additional Cost

Newport guarantees specification values which are measured and recorded following ASME B5.57 and ISO 230-2 standards. The typical performance values are two times better than the guaranteed specifications.

Error Mapping Services

For critical positioning applications, Newport offers error mapping upon request for VP-25XL stages driven by our XPS advanced motion controller. We will measure, implement, and verify the results of this error map that will individually optimize each stage's position accuracy. In addition, multi-axis error mapping is also available. Measurements are made at 20.0 ±0.2 °C. A certificate of calibration will be provided with your stage. Actual data may also be provided upon request.

VP Series Stage Horizontal Load Characteristics

VP Series Stage Vertical Load Characteristics

Accessories

Mounting Accessories

Compare Description Drawings, CAD & Specs Avail. Price
ULTRAlign Fiber Alignment Accessories562-RAIL-3.7Dovetail Rail, ULTRAlign Series, 3.7 in. Length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$168
ULTRAlign Fiber Alignment Accessories561-RAIL-1Dovetail Rail, ULTRAlign Series, 1.0 in. Length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$138
VP Compact Aluminum DC Motor Linear StagesVP-BKMulti-Axis Bracket, VP-25X Linear Stages
In Stock
$1,379
VP Compact Aluminum DC Motor Linear StagesM-VP-BKMulti-Axis Bracket, M-VP-25X Linear Stages, Metric
In Stock
$1,379
VP Compact Aluminum DC Motor Linear StagesVP-BCBase Clamp Set, VP Series Stages, Set of Four
In Stock
$498
Base and Top Plates for Motorized StagesVP-BPUniversal Base Plate, VP Series Stages
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$279