Motorized Linear Stage, 25 mm Travel, 100 nm MIM, DC Servo with Tach, Metric

  • Motorized Axes
    X
  • Travel Range
    25 mm
  • Maximum Speed
    25 mm/s
  • Minimum Incremental Motion
    100 nm
  • Centered Load Capacity
    60 N
  • Axial Load Capacity (+Cx)
    40 N
  • Inverse Axial Load Capacity (-Cx)
    -40 N
  • Accuracy, Typical
    ±0.4 µm
  • Accuracy, Guaranteed
    ±1.0 µm
  • Bi-directional Repeatability, Typical
    ±0.06 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.10 µm
  • Pitch, Typical
    ±22 µrad
  • Pitch, Guaranteed
    ±50 µrad
  • Compliance in Pitch
    20 µrad/Nm  
  • Yaw, Typical
    ±17 µrad
  • Yaw, Guaranteed
    ±50 µrad
  • Compliance in Yaw
    30 µrad/Nm  
  • Compliance in Roll
    20 µrad/Nm  
  • Bearings
    Recirculating ball bearings
  • Drive Type
    DC Servo with Tachometer
  • Drive Mechanism
    Backlash-free ball screw
  • Drive Screw Pitch
    1 mm
  • Feedback
    Linear Encoder
  • Limit Switches
    Optical
  • Origin
    Optical, centered
  • Origin Repeatability
    ±0.1 µm
  • Cable Length
    1.5 m  
  • Connector Type
    DB25 Male
  • Thread Type
    M4 and M6
  • Weight
    1.5 kg  
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    30 W
  • Compliance
    RoHS 3, CE
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C