XYZ Linear Stage, 25 mm, 100 nm MIM, DC Servo, Tach, Metric, Left-handed
The M-VP-25XA-XYZL Metric Precision Compact Linear Stage provides high-precision positioning performance in an ultra-compact form factor. A low friction ball screw drive provides robust, reliable performance with excellent thrust and minimal heat induced position drift. Combined with excellent minimum incremental motion of 0.1μm and travel of 25mm, the M-VP-25XA-XYZL is ideal for applications requiring fine manipulation of small parts such as alignment of optical fibers. Featuring a manual adjustment knob,M-VP-25XA-XYZL stages are versatile enough to handle automated and non-automated tasks alike. Typical applications include fiber alignment, micro-assembly, and micromachining.
Backlash-free Ballscrew
The VP includes a preloaded, backlash-free ball screw, which provides smooth motion and outstanding bi-directional repeatability.
DC Motor for Smooth, High Speed Motion
DC Motors are best characterized by their high speeds, smooth motion, good efficiency and a high power/weight ratio. Precise closed-loop servo positioning and speed control on these VP stages is achieved with a built-in linear encoder and included tachometer. A manual adjustment knob also adds to the utility of these stages.
End-of-Run Limit Switches
The stage contains end-of-run limit switches on both ends to prevent damage to the stage from over-travel.
Metrology Report Included at No Additional Cost
Newport guarantees specification values which are measured and recorded following ASME B5.57 and ISO 230-2 standards. The typical performance values are two times better than the guaranteed specifications.
Error Mapping Services
For critical positioning applications, Newport offers error mapping upon request for VP-25XL stages driven by our XPS advanced motion controller. We will measure, implement, and verify the results of this error map that will individually optimize each stage's position accuracy. In addition, multi-axis error mapping is also available. Measurements are made at 20.0 ±0.2 °C. A certificate of calibration will be provided with your stage. Actual data may also be provided upon request.
Specifications
-
Motorized Axes
XYZ
-
Orientation
Left-Handed
-
Travel Range
25 mm
-
Maximum Speed
25 mm/s
-
Minimum Incremental Motion
100 nm
-
Centered Load Capacity
35 N
-
Axial Load Capacity (+Cx)
40 N
-
Inverse Axial Load Capacity (-Cx)
-40 N
-
Accuracy, Typical
±0.4 µm
-
Accuracy, Guaranteed
±1.0 µm
-
Bi-directional Repeatability, Typical
±0.06 µm
-
Bi-directional Repeatability, Guaranteed
±0.10 µm
-
Pitch, Typical
±22 µrad
-
Pitch, Guaranteed
±50 µrad
-
Compliance in Pitch
20 µrad/Nm
-
Yaw, Typical
±17 µrad
-
Yaw, Guaranteed
±50 µrad
-
Compliance in Yaw
30 µrad/Nm
-
Compliance in Roll
20 µrad/Nm
-
Bearings
Recirculating ball bearings
-
Drive Type
DC Servo with Tachometer
-
Drive Mechanism
Backlash-free ball screw
-
Drive Screw Pitch
1 mm
-
Feedback
Linear Encoder
-
Limit Switches
Optical
-
Origin
Optical, centered
-
Origin Repeatability
±0.1 µm
-
Cable Length
1.5 m
-
Connector Type
DB25M (3)
-
Thread Type
M3, M4, and M6
-
Weight
5 kg
-
MTBF
20,000 h (25% load, 30% duty cycle)
-
Maximum Power Consumption
30 W
-
Compliance
RoHS 3, CE
-
Motorized Axes
XYZ
-
Orientation
Left-Handed
-
Travel Range
25 mm
-
Maximum Speed
25 mm/s
-
Minimum Incremental Motion
100 nm
-
Centered Load Capacity
35 N
-
Axial Load Capacity (+Cx)
40 N
-
Inverse Axial Load Capacity (-Cx)
-40 N
-
Accuracy, Typical
±0.4 µm
-
Accuracy, Guaranteed
±1.0 µm
-
Bi-directional Repeatability, Typical
±0.06 µm
-
Bi-directional Repeatability, Guaranteed
±0.10 µm
-
Pitch, Typical
±22 µrad
-
Pitch, Guaranteed
±50 µrad
-
Compliance in Pitch
20 µrad/Nm
-
Yaw, Typical
±17 µrad
-
Yaw, Guaranteed
±50 µrad
-
Compliance in Yaw
30 µrad/Nm
-
Compliance in Roll
20 µrad/Nm
-
Bearings
Recirculating ball bearings
-
Drive Type
DC Servo with Tachometer
-
Drive Mechanism
Backlash-free ball screw
-
Drive Screw Pitch
1 mm
-
Feedback
Linear Encoder
-
Limit Switches
Optical
-
Origin
Optical, centered
-
Origin Repeatability
±0.1 µm
-
Cable Length
1.5 m
-
Connector Type
DB25M (3)
-
Thread Type
M3, M4, and M6
-
Weight
5 kg
-
MTBF
20,000 h (25% load, 30% duty cycle)
-
Maximum Power Consumption
30 W
-
Compliance
RoHS 3, CE