Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized XYZ Linear Stage, 25 mm, 100 nm MIM, DC Servo, Tach, Metric

Specifications

  • Motorized Axes
    XYZ
  • Orientation
    Right-Handed
  • Travel Range
    25 mm
  • Maximum Speed
    25 mm/s
  • Minimum Incremental Motion
    100 nm
  • Centered Load Capacity
    35 N
  • Axial Load Capacity (+Cx)
    40 N
  • Inverse Axial Load Capacity (-Cx)
    -40 N
  • Accuracy, Typical
    ±0.4 µm
  • Accuracy, Guaranteed
    ±1.0 µm
  • Bi-directional Repeatability, Typical
    ±0.06 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.10 µm
  • Pitch, Typical
    ±22 µrad
  • Pitch, Guaranteed
    ±50 µrad
  • Compliance in Pitch
    20 µrad/Nm  
  • Yaw, Typical
    ±17 µrad
  • Yaw, Guaranteed
    ±50 µrad
  • Compliance in Yaw
    30 µrad/Nm  
  • Compliance in Roll
    20 µrad/Nm  
  • Bearings
    Recirculating ball bearings
  • Drive Type
    DC Servo with Tachometer
  • Drive Mechanism
    Backlash-free ball screw
  • Drive Screw Pitch
    1 mm  
  • Feedback
    Linear Encoder
  • Limit Switches
    Optical
  • Origin
    Optical, centered
  • Origin Repeatability
    ±0.1 µm
  • Cable Length
    1.5 m  
  • Connector Type
    DB25M (3)
  • Thread Type
    M3, M4, and M6
  • Weight
    5 kg  
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    30 W
  • Compliance
    RoHS 3, CE
undefined
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Literature
Other
Manuals
Technical Notes

Related Products

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100CC3Motion Controller, Single-axis DC Motor
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module
  3. Multiple SMC single-axis controllers are needed to control a multi-axis VP stage.

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Balldriver Allen WrenchesM-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
ESP Compatible Stage to Motion Controller CablesMMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer
$252

Similar Stages

Compare Description Drawings, CAD & Specs Avail. Price
GTS High Accuracy Aluminum DC Motor Linear StagesGTS70Motorized Linear Stage, 70 mm Travel, High Torque DC Motor, M4 and M6
$9,549
VP Compact Aluminum DC Motor Linear StagesM-VP-25XA-XYZLXYZ Linear Stage, 25 mm, 100 nm MIM, DC Servo, Tach, Metric, Left-handed
$22,850

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$865
VP Compact Aluminum DC Motor Linear StagesM-VP-25XA-XYZLXYZ Linear Stage, 25 mm, 100 nm MIM, DC Servo, Tach, Metric, Left-handed
$22,850
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet
$12,058