Motorized Linear Stage, 25 mm Travel, 10 nm MIM, DC Servo, Tachometer

The VP-25XL Precision Compact Linear Stage provides high-precision positioning performance in an ultra-compact form factor. A low friction ball screw drive provides robust, reliable performance with excellent thrust and minimal heat induced position drift. Combined with excellent minimum incremental motion of 0.01 μm and travel of 25mm, the VP-25XL is ideal for applications requiring fine manipulation of small parts such as alignment of optical fibers. Featuring a manual adjustment knob, VP-25XL stages are versatile enough to handle automated and non-automated tasks alike. Typical applications include fiber alignment, micro-assembly, and micromachining.
Micro-positioning
The VP-25XL series features a linear steel scale encoder ensuring positioning with accuracy of ±1 µm is possible when commanded by the XPS advanced motion control system.
DC Motor for Smooth, High Speed Motion
DC Motors are best characterized by their high speeds, smooth motion, good efficiency and a high power/weight ratio. Precise closed-loop servo positioning and speed control on these VP stages is achieved with a built-in linear encoder and included tachometer. A manual adjustment knob also adds to the utility of these stages.
End-of-Run Limit Switches
The stage contains end-of-run limit switches on both ends to prevent damage to the stage from over-travel.
Error Mapping Services
For critical positioning applications, Newport offers error mapping upon request for VP-25XL stages driven by our XPS advanced motion controller. We will measure, implement, and verify the results of this error map that will individually optimize each stage's position accuracy. In addition, multi-axis error mapping is also available. Measurements are made at 20.0 ±0.2 °C. A certificate of calibration will be provided with your stage. Actual data may also be provided upon request.
Specifications
- Motorized AxesX
- Travel Range25 mm
- Maximum Speed25 mm/s
- Minimum Incremental Motion10 nm
- Centered Load Capacity60 N
- Axial Load Capacity (+Cx)40 N
- Inverse Axial Load Capacity (-Cx)-40 N
- Accuracy, Typical±0.5 µm
- Accuracy, Guaranteed±1.0 µm
- Bi-directional Repeatability, Typical±0.05 µm
- Bi-directional Repeatability, Guaranteed±0.07 µm
- Pitch, Typical±20 µrad
- Pitch, Guaranteed±50 µrad
- Compliance in Pitch20 µrad/Nm
- Yaw, Typical±20 µrad
- Yaw, Guaranteed±50 µrad
- Compliance in Yaw30 µrad/Nm
- Compliance in Roll20 µrad/Nm
- BearingsRecirculating ball bearings
- Drive TypeDC Servo with Tachometer
- Drive MechanismBacklash-free ball screw
- Drive Screw Pitch1 mm
- FeedbackLinear Encoder
- Limit SwitchesOptical
- OriginOptical, centered
- Origin Repeatability±0.05 µm
- Cable Length3 m
- Connector TypeDB25M and DB15M
- Thread Type8-32 and 1/4-20
- Weight1.5 kg
- MTBF20,000 h (25% load, 30% duty cycle)
- Maximum Power Consumption30 W
- ComplianceRoHS 3, CE


Resources & Downloads
3D Product Models
Application Notes
Motorized Alignment System Brings a New Light into Optical Fiber(787.2 kB, PDF) Automated Optical Fiber Alignment System(2 MB, PDF) Surface Metrology.pdf(134.1 kB, PDF)
Literature
Telecom Data Brochure(4.9 MB, PDF) VP-25X Data Sheet.pdf(2.1 MB, PDF)
Other
VP-25XL RoHS Certificate(280.5 kB, PDF)
Manuals
VP-25XL Linear Stages User's Manual(1.5 MB, PDF)
Technical Notes
Optical Fiber Alignment - White Paper(8.6 MB, PDF)
2D Product Drawings
VP-25XL.pdf(122 kB, PDF) VP-25XL_Interface-S.pdf(75.2 kB, PDF)
Related Products
Compatible Controllers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver | |||||
![]() | XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver |
Notes:
- Requires XPS-DRV03 driver module and E5820A encoder adapter (E5820A included with the stage)
- Requires XPS-DRV03 driver module and E5820A encoder adapter (E5820A included with the stage)
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VP-BKMulti-Axis Bracket, VP-25X Linear Stages | In Stock | ||||
![]() | VP-BCBase Clamp Set, VP Series Stages, Set of Four | In Stock | ||||
![]() | VP-BPUniversal Base Plate, VP Series Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-VP-25XAMotorized Linear Stage, 25 mm Travel, 100 nm MIM, DC Servo with Tach, Metric | |||||
![]() | GTS70Motorized Linear Stage, 70 mm Travel, High Torque DC Motor, M4 and M6 | 2 Weeks | ||||
![]() | MFA-CCMotorized Linear Stage, Miniature, 25 mm Travel, DC Motor, M2 and M3 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |















