Dovetail Rail, ULTRAlign Series, 1.0 in. Length

The 561-RAIL-1 is a 1.0 in. long dovetail rail that attaches to 561-GON stage. It comes with two imperial and two metric screws for mounting.
Specifications
- MaterialSteel
Resources & Downloads
2D Product Drawings
561-RAIL-1 DWG.pdf(93.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-VHVacuum Waveguide Mount, 561 Series | In Stock | ||||
![]() | 561-FHBare Fiber Holder, 125 µm Fibers, 561 Series | In Stock | ||||
![]() | 561-UMUniversal Module, 561/562 Rail | In Stock | ||||
![]() | LT10-CEnd Cover, Lens Tube, 1 inch LT Series | In Stock | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | In Stock | ||||
![]() | Q-TMS-0.75Optical Post Holder, 0.75 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock | ||||
![]() | LT10-30Lens Tube, 1 inch LT Series, 3 inch length | In Stock | ||||
![]() | 10RP52-3BAchromatic Waveplate, Half-Wave, Quartz-MgF2, 25.4 mm, 1000-1600 nm | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 562-RAIL-3.7Dovetail Rail, ULTRAlign Series, 3.7 in. Length | In Stock | ||||
![]() | 561-TILTTilt Platform, Two Axis, Right-Handed, 561 Series | |||||
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | In Stock | ||||
![]() | 561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y Travel, 8-32 | In Stock | ||||
![]() | 561-OBJObjective Lens Mount, 561 Series | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561D-XYZ-LHFiber Alignment Stage, ULTRAlign, Left-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | |||||
![]() | 561-GONGoniometer, 561 Series | 1 Week | ||||
![]() | 561-GBMounting Bracket, Goniometer, 561-GON | In Stock | ||||
![]() | 561-TSFixed Platform, Narrow Profile T-Stand, 561 Series | In Stock | ||||
![]() | 561-FHBare Fiber Holder, 125 µm Fibers, 561 Series | In Stock |























