Mounting Bracket, Goniometer, 561-GON

The 561-GON goniometer attaches to 561 and 562 ULTRAlign Linear Alignment Stages directly. A 561-GB Goniometer Bracket is required when a tilt stage is stacked on the linear stage.
Micrometer Driven Goniometer for Precision Roll Control
The 561-GON Goniometer provides micrometer controlled rotation (θX) about the axis of the fiber, suitable for precision alignment of polarization angles for polarization preserving fibers or fiber arrays. The goniometer attaches to 561 and 562 ULTRAlign Linear Alignment Stages directly. A
Resources & Downloads
2D Product Drawings
561-GB-S(84.9 kB, PDF)
Other
561-GB_RoHS2021.pdf(684.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-MMOptical Module Mount, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-ADPTAdaptor, Raises 561 Stage to 562 Height, 0.75 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-TSFixed Platform, Narrow Profile T-Stand, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-UMUniversal Module, 561/562 Rail | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-USTFixed Platform, Universal Stand, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-GONGoniometer, 561 Series | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-TILTTilt Platform, Two Axis, Right-Handed, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y Travel, 8-32 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 562F-TILTTilt Platform, Two Axis, Right-Handed, 562 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-GONGoniometer, 561 Series | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-UMUniversal Module, 561/562 Rail | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-562F-TILTTilt Platform, Two Axis, Right-Handed, M-562 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-TILTTilt Platform, Two Axis, Right-Handed, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















