About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Adaptor, Raises 561 Stage to 562 Height, 0.75 in.





Adaptor, Raises 561 Stage to 562 Height, 0.75 in.
Model: 561-ADPT
In Stock
Product Series Overview
ULTRAlign Fiber Alignment AccessoriesThe 561-ADPT Height Adaptor raises 561D-XYZ and 561D-YZ stages to the height of a 562 stage. To attach the 561-ADPT, the bottom base plate of the 561D-XYZ or 561D-YZ must first be removed. Then, the 561-ADPT can be placed between the base plate and stages and secured with the four included screws.
Specifications
- MaterialSteel
- MaterialSteel
Resources & Downloads
Other
561-ADPT_RoHS2021.pdf(681.6 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 561D-XYZ-LHFiber Alignment Stage, ULTRAlign, Left-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | IMPERIAL | 3 Weeks | ||||
![]() | 561-FCFiber Chuck Holder, 0.25 inch, 561 Series | UNIVERSAL | In Stock | ||||
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | IMPERIAL | In Stock | ||||
![]() | 561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y Travel, 8-32 | IMPERIAL | In Stock | ||||
![]() | 561-OBJObjective Lens Mount, 561 Series | UNIVERSAL | In Stock |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | UNIVERSAL | In Stock | ||||
![]() | 561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y Travel, 8-32 | IMPERIAL | In Stock | ||||
![]() | 561-GMGimbal Fiber Chuck Positioner, 561 Series, 3 Rotation Axis | UNIVERSAL | In Stock | ||||
![]() | M-561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y, M4 | METRIC | In Stock | ||||
![]() | 561-UMUniversal Module, 561/562 Rail | IMPERIAL | In Stock | ||||
![]() | FPH-S-2.5Fiber Holder, 80–200 micron Fiber, Extended | UNIVERSAL | In Stock |












