Blank, Objective Lens Mount

The 561-OBM Blank Objective Lens Mount can be machined to create custom component holders to mount on the 561/562 rail.
Specifications
- MaterialSteel
Resources & Downloads
2D Product Drawings
561-OBM-S(67.9 kB, PDF)
Other
561-OBM_RoHS2021.pdf(685 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-FCFiber Chuck Holder, 0.25 inch, 561 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-GBMBlank, GRIN Lens Mount, 561 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-UMUniversal Module, 561/562 Rail | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-OBJObjective Lens Mount, 561 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-VHVacuum Waveguide Mount, 561 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y Travel, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9123NFObjective Holder, Fiber Aligner. Requires 9092 Coupler Body | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-LA22Objective Lens, Laser Diode, Aspheric, 0.25 NA, 11 mm, 350-1550 nm |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock | FREE 2-day shipping on thousands of products on Newport.com Learn More |
















