- Language Selector
Blank, GRIN Lens Mount, 561 Series







Blank, GRIN Lens Mount, 561 Series
Model: 561-GBM
Product Series Overview
ULTRAlign Fiber Alignment AccessoriesThe 561-GBM Blank GRIN lens mount can be machined to create custom component holders to mount on the 561/562 rail.
Specifications
- MaterialSteel
- MaterialSteel
Resources & Downloads
2D Product Drawings
561-GBM-S(70.7 kB, PDF)
Other
MKS EU ROHS3 - 561-GBM(222.6 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 466A-734Grin Lens Holder, 466A Series | UNIVERSAL | |||||
![]() | F-926Optical Fiber Coupler, GRIN Lens, Polarization Preserving Fibers | UNIVERSAL | |||||
![]() | F-925Optical Fiber Coupler, GRIN Lens, Bare Fibers | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-GRLens Mount, Gradient Index (GRIN), 561 Series | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-LGRIN Lens Holder, 2 mm Max, FP Series Positioner | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-COL-9-13-FCAPCFiber Pigtailed Collimator, 1310 nm, 9/125 µm Singlemode, FC/APC. | UNIVERSAL | |||||
![]() | F-COL-9-13Fiber Pigtailed Collimator, 1310nm, 9/125µm Singlemode Bare Fiber. | UNIVERSAL |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 562-RAIL-3.7Dovetail Rail, ULTRAlign Series, 3.7 in. Length | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








