Optical Fiber Coupler, GRIN Lens, Polarization Preserving Fibers

The F-926 GRIN Lens Fiber Coupler provides a convenient means of aligning fibers with GRIN lenses to obtain efficient laser-fiber coupling and output collimation in a compact space. The Model F-926 has the ability to rotate the chuck to align a bare polarization-preserving fiber with an incident laser polarization. Optimal coupling efficiency is achieved with ultra-fine 100-pitch X-Y adjustment screws allowing for precise fiber positioning. Axial Z motion is accomplished without rotation of the fiber by a knurled knob with a precision 80 TPI thread. Two couplers can be used together for efficient fiber-to-fiber coupling. This makes it easy to insert a breadboard or prototype optical system into existing fiber optic equipment. An instruction sheet provides helpful advice on aligning the coupler with an external source or a second coupler. GRIN lenses and bare fiber chucks are sold separately. The couplers mount to Newport tables and breadboards via a single bolt.
Specifications
- Axes of TravelXYZθZ
- Travel Range X, Y, Z±1.6 mm, ±1.6 mm, ±3.6 mm
- Adjustment Screw Thread100 TPI
- Fiber-Optic ConnectorFPH Bare Fiber Chuck Required
Resources & Downloads
Other
F-926 RoHS Certificate(283.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-DJFiber Chuck, Delrin-Jawed, 300-1000 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-JFiber Chuck, Teflon Lined, 125-250 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-SFiber Holder, 80–200 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-S-2.5Fiber Holder, 80–200 micron Fiber, Extended | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-CCompact Cable Clamp, FPH Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-916TFiber Coupler, Multimode, Bare Polarization Preserving Fiber Positioner | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-91-C1Fiber Coupler, Six-Axis, Connectorized Singlemode Fibers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-925Optical Fiber Coupler, GRIN Lens, Bare Fibers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-916Fiber Coupler, Six-Axis, Bare Polarization Maintaining Fibers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-92-C1Optical Fiber Coupler, GRIN Lens, Connectorized Fibers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-PM1550Polarization Maintaining Optical Fiber, Panda, 1550 nm, 0.10-0.13 NA | |||||
![]() | F-PM980Polarization Maintaining Optical Fiber, Panda, 980 nm, 0.10-0.13 NA | |||||
![]() | F-SPAPolarization Maintaining Fiber, Bow-Tie, 488-633 nm, 0.10-0.13 NA | In Stock | ||||
![]() | F-SPFPolarization Maintaining Optical Fiber, Bow-Tie, 830-1060 nm, 0.14-0.18 NA. | In Stock |














