Polarization Maintaining Optical Fiber, Panda, 1550 nm, 0.10-0.13 NA

Please note that we cannot provide a lead time for this product due to the current supply shortage related to AI.
The F-PM1550 Polarization Maintaining Fiber offers low attenuation and excellent birefringence for high performance applications. This Corning PANDA PM fiber has a 1550 nm operating wavelength with beat lengths ranging from less than 1.7mm to 5mm. It has a step index profile with a 125 μm Cladding, 245 μm dual acrylate coating, a 10.5 μm Mode Field Diameter and 0.10 to 0.13 NA. Also available are standard FC/APC PM patch cords, whose slow axis is accurately aligned to the connector key. In addition Newport provides custom patch cords with any available termination type at either end.
This bare fiber does not include a protective fiber jacket. Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
Corning's PANDA Polarization Maintaining Fiber
Corning's PANDA polarization maintaining fibers offer low attenuation and excellent birefringence for high performance applications. Their design uses two stress applying parts to create an extremely high birefringence, resulting in fiber with excellent polarization maintaining properties. The operating wavelengths range from 480 to 1550 nm with beat lengths ranging from less than 1.7 to 5 mm.
Standard and Custom Patch Cables
Standard patch cables are available in several standard lengths with FC/UPC or FC/APC connectors. Please note that slow axis is accurately aligned to the connector key. If you need custom configuration, please use our custom patch configurator model:
Applications
- High-data-rate communications systems
- Polarization-sensitive components
- Raman amplifiers
- Fiber optic sensors - polarimetric, polarization state sensing
- Gyroscopes
- Coherent transmission and detection
- Interferometric sensors
- Modulators
- Delay lines
- Spectroscopy
- Biomedical applications
Note on Fiber Length Availability
Due to increasing supply constraints, obtaining fiber lengths greater than 1 km has become more challenging. If you require fiber longer than 1 km, please contact us directly to discuss availability and lead times.
Specifications
- Index ProfileStep
- Fiber TypePanda Polarization Maintaining
- Mode Field Diameter, Nominal10.0 - 11.0 µm @1550 nm
- Cladding Diameter125 ±1 µm
- Coating Diameter245 ±15 µm
- Operating Wavelength1550 nm
- Cut-off Wavelength1300 - 1440 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation0.5 dB/km @1550 nm
- Numerical Aperture0.10 - 0.13
- Proof Test100 kpsi
Resources & Downloads
Literature
Panda PM Fiber(202.6 kB, PDF)
Technical Notes
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-HB1500PM Optical Fiber, Bow-Tie, 1550-1650 nm, 0.14-0.18 NA. | 5 Weeks | ||||
![]() | F-PM1550-C-1FCAPCPM Fiber Patch Cable, Panda, F-PM1550, 1550 nm, 1 m, FC/APC | In Stock | ||||
![]() | F-PM1550-C-3FCAPCPM Fiber Patch Cable, Panda, F-PM1550, 1550 nm, 3 m, FC/APC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-PM980Polarization Maintaining Optical Fiber, Panda, 980 nm, 0.10-0.13 NA |







