Polarization Maintaining Optical Fiber, Panda, 980 nm, 0.10-0.13 NA

Please note that we cannot provide a lead time for this product due to the current supply shortage related to AI.
The F-PM980 Polarization Maintaining Fiber offers low attenuation and excellent birefringence for high performance applications. This Corning PANDA PM fiber has a 980 nm operating wavelength with beat lengths ranging from less than 1.7mm to 5mm. It has a step index profile with a 125 μm cladding, 245 μm dual acrylate coating, a 6.6 μm Mode Field Diameter and 0.10 to 0.13 NA. Also available are standard FC/APC PM patch cords, whose slow axis is accurately aligned to the connector key. In addition Newport provides custom patch cords with any available termination type at either end.
This bare fiber does not include a protective fiber jacket. Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
Corning's PANDA Polarization Maintaining Fiber
Corning's PANDA polarization maintaining fibers offer low attenuation and excellent birefringence for high performance applications. Their design uses two stress applying parts to create an extremely high birefringence, resulting in fiber with excellent polarization maintaining properties. The operating wavelengths range from 480 to 1550 nm with beat lengths ranging from less than 1.7 to 5 mm.
Standard and Custom Patch Cables
Standard patch cables are available in several standard lengths with FC/UPC or FC/APC connectors. Please note that slow axis is accurately aligned to the connector key. If you need custom configuration, please use our custom patch configurator model:
Applications
- High-data-rate communications systems
- Polarization-sensitive components
- Raman amplifiers
- Fiber optic sensors - polarimetric, polarization state sensing
- Gyroscopes
- Coherent transmission and detection
- Interferometric sensors
- Modulators
- Delay lines
- Spectroscopy
- Biomedical applications
Note on Fiber Length Availability
Due to increasing supply constraints, obtaining fiber lengths greater than 1 km has become more challenging. If you require fiber longer than 1 km, please contact us directly to discuss availability and lead times.
Specifications
- Index ProfileStep
- Fiber TypePanda Polarization Maintaining
- Mode Field Diameter, Nominal6.1 - 7.1 µm @980 nm
- Cladding Diameter125 ±1 µm
- Coating Diameter245 ±15 µm
- Operating Wavelength980 nm
- Cut-off Wavelength870 - 950 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation2.5 dB/km @980 nm
- Numerical Aperture0.10 - 0.13
- Proof Test100 kpsi
Resources & Downloads
Literature
Panda PM Fiber(202.6 kB, PDF)
Technical Notes
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SPFPolarization Maintaining Optical Fiber, Bow-Tie, 830-1060 nm, 0.14-0.18 NA. | In Stock | ||||
![]() | F-PM1550Polarization Maintaining Optical Fiber, Panda, 1550 nm, 0.10-0.13 NA | |||||
![]() | F-PM850Polarization Maintaining Optical Fiber, Panda, 850 nm, 0.10-0.13 NA | In Stock | ||||
![]() | F-PM630Polarization Maintaining Optical Fiber, Panda, 630 nm, 0.10-0.13 NA | 5 Weeks | ||||
![]() | F-PM480Polarization Maintaining Optical Fiber, Panda, 480 nm, 0.10-0.13 NA | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-HB750Bow-Tie Polarization Maintaining Fiber, 780-830 nm, 0.14-0.18 NA. | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FK12Fiber Cleaver, Electronic, Angled, 80-200 µm | In Stock | ||||
![]() | FK11Fiber Cleaver, Electronic, 80-200 µm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







