Polarization Maintaining Optical Fiber, Bow-Tie, 830-1060 nm, 0.14-0.18 NA.

Specifications

  • Index Profile
    Step
  • Fiber Type
    Bow-Tie Polarization Maintaining
  • Mode Field Diameter, Nominal
    3.7 - 4.9 µm @830 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Operating Wavelength
    830 - 1060 nm
  • Cut-off Wavelength
    600 - 800 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    5 dB/km @830 nm
  • Numerical Aperture
    0.14 - 0.18
  • Proof Test
    100 kpsi  
undefined