Newport’s Standard Polarization Maintaining Optical Patch Cables are all-glass fibers supporting polarized single-mode light propagation for Visible through NIR.
- Polarization Maintaining Options from 480 to 1550 nm
- Fiber Cables available in many lengths with different connectors
- Custom Patch Cables also available
- FC and FC/APC connectors are standard narrow key See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-PM1550-C-1FCAPCPM Fiber Patch Cable, Panda, F-PM1550, 1550 nm, 1 m, FC/APC | In Stock | ||||
![]() | F-PM1550-C-3FCAPCPM Fiber Patch Cable, Panda, F-PM1550, 1550 nm, 3 m, FC/APC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-PM480-C-2FCPM Fiber Patch Cable, Panda, F-PM480, 480 nm, 2 m, FC/UPC | |||||
![]() | F-PM480-C-3FCAPCPM Fiber Patch Cable, Panda, F-PM480, 480 nm, 3 m, FC/APC | 3 Weeks | ||||
![]() | F-PM480-C-5FCAPCPM Fiber Patch Cable, Panda, F-PM480, 480 nm, 5 m, FC/APC | In Stock | ||||
![]() | F-PM630-C-1FCAPCPM Fiber Patch Cable, Panda, F-PM630, 630 nm, 1 m, FC/APC | In Stock | ||||
![]() | F-PM850-C-1FCAPCPM Fiber Patch Cable, Panda, F-PM850, 850 nm, 1 m, FC/APC | In Stock | ||||
![]() | F-PM850-C-2FCPM Fiber Patch Cable, Panda, F-PM850, 850 nm, 2 m, FC/UPC | In Stock | ||||
![]() | F-PM850-C-3FCAPCPM Fiber Patch Cable, Panda, F-PM850, 850 nm, 3 m, FC/APC | In Stock | ||||
![]() | F-PM850-C-5FCAPCPM Fiber Patch Cable, Panda, F-PM850, 850 nm, 5 m, FC/APC | In Stock |
Features
Custom PM Patch Cables
Use Model Number F-PATCH-CUSTOM to configure a custom fiber-optic patch cord using these fibers. You can specify the fiber type, length, jacketing, and input and output connectors.
Excellent PM Performance
Our Standard Patch Cables exhibit low attenuation while utilizing either Bow-Tie or PANDA Style Polarization Maintaining Single Mode Fiber.
Standard Off-the-shelf Patch Cables
We carry many standard fiber optic patch cables available off-the-shelf for operating wavelengths from Visible to NIR. If there is not a standard patch cable available for your application, please try our custom patch cable configurator: F-PATCH-CUSTOM .
Applications
- Interferometric Sensors
- Instrumentation
- Device Pigtailing
- Light delivery
- Modulators
- Delay Lines
- Spectroscopy
- Biomedical Applications
Accessories
Custom Fiber-optic Patch Cords
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-PATCH-CUSTOMOptical Fiber Patch Cable, Custom Configurator | 5 Weeks |
Resources
Literature
Panda PM Fiber(202.6 kB, PDF) Standard PM Fiber(1 MB, PDF)