PM Fiber Patch Cable, Panda, F-PM630, 630 nm, 1 m, FC/APC

  • Index Profile
    Step
  • Fiber Type
    Polarization Maintaining
  • Mode Field Diameter, Nominal
    4.0 - 5.0 µm @630 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    400 ±15 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    FC/APC
  • Fiber Length
    1 m
  • Operating Wavelength
    630 nm
  • Cut-off Wavelength
    500-620 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    ≤12 dB/km
  • Numerical Aperture
    0.10-0.13
  • Proof Test
    100 kpsi