Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 10 of 12 total products
Compatibility:
Compare Description Drawings, CAD & Specs Operating WavelengthFiber LengthFiber ConnectorNumerical ApertureCore Diameter Avail. Price
Standard Singlemode Patch CablesF-SA-C-3FCA488/633 nm3 mFC/APC Narrow Key0.10-0.143.4 µm$120
Standard Singlemode Patch CablesF-SBC-C-1FC1310/1550 nm1 mFC/UPC0.16
4 Weeks
$80
Standard Singlemode Patch CablesF-SE-C-1FCA780 nm1 mFC/APC Narrow Key0.10-0.145.4 µm
In Stock
$90
Standard Singlemode Patch CablesF-SM-300-SC-C-2FCA320 - 430 nm2 mFC/APC Narrow Key0.10-0.14
In Stock
$180
Standard Singlemode Patch CablesF-SM-300-SC-C-3FC320 - 430 nm3 mFC/UPC0.10-0.14$175
Standard Singlemode Patch CablesF-SMF-28-C-10FCA1310/1550 nm10 mFC/APC Narrow Key0.148.2 µm
In Stock
$115
Standard Singlemode Patch CablesF-SMF-28-C-1FC1310/1550 nm1 mFC/UPC0.148.2 µm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24
Standard Singlemode Patch CablesF-SMF-28-C-1FCA1310/1550 nm1 mFC/APC Narrow Key0.148.2 µm
In Stock
$95
Standard Singlemode Patch CablesF-SMF-28-C-3FC1310/1550 nm3 mFC/UPC0.148.2 µm
In Stock
$24
Standard Singlemode Patch CablesF-SMF-28-C-3ST1310/1550 nm3 mST/UPC0.148.2 µm
In Stock
$25

Specifications

  • Index Profile
    Step
    (F-SM-300: Depressed-clad)
  • Fiber Type
    Singlemode
  • Fiber Jacket
    Yes
  • Mode Field Diameter, Nominal
    See product page
  • Cladding Diameter
    125 ±1 µm
    (F-SBC-C: ±2 µm)
  • Coating Diameter
    245 µm
    See product page for tolerance
  • Cable Diameter
    2.5 mm
    (F-SMF-28: 3.0 mm)
  • Cut-off Wavelength
    See product page
  • Buffer Coating Material
    Dual Acrylate
  • Proof Test
    100 kpsi

Features

Fiber Construction

Our standard patch cables are available in several different lengths and connector types. These fibers have a 900 µm jacket surrounded by a layer of Aramid yarn for extra protection. A 2.5 mm PVC cable jacket provides additional environmental protection.

Custom Singlemode Patch Cables

Use Model Number  to configure a custom fiber-optic patch cord using these fibers. You can specify the fiber type, length, jacketing, and input and output connectors.

Excellent Performance

Our Standard Patch Cables exhibit low attenuation while utilizing step-index fibers and also have a uniform core refractive index and a matched-clad profile.

Popular Versions Available Off-the-shelf

We carry many standard fiber optic patch cables available off-the-shelf for operating wavelengths of near UV 300, visible 488/514, 633, infrared 780, 820, 980, 1060 or 1300/1550 nm. If there is not a standard patch cable available for your application, please try our custom patch cable configurator: 

Applications

  • Sensors
  • Instrumentation
  • Device pigtailing
  • Light delivery

Accessories

Custom Fiber-optic Patch Cords

Compare Description Drawings, CAD & Specs Avail. Price
Custom Configured Fiber Optic Patch CablesF-PATCH-CUSTOMOptical Fiber Patch Cable, Custom Configurator
5 Weeks

Resources