Fiber Patch Cord, Singlemode, F-SC-C, 320-430 nm, 3 m, FC/UPC

  • Index Profile
    Depressed-clad
  • Fiber Type
    Singlemode
  • Fiber Jacket
    Yes
  • Mode Field Diameter, Nominal
    2.0 - 2.4 µm @350 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±12 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    FC/UPC
  • Fiber Length
    3 m
  • Operating Wavelength
    320 - 430 nm
  • Cut-off Wavelength
    < 310 nm
  • Buffer Coating Material
    Dual Acrylate
  • Numerical Aperture
    0.10-0.14
  • Proof Test
    100 kpsi