Our range of specialty Single Mode (SM) fibers are designed to offer customers the best choice of fiber for their application without the performance sacrifices that would be experienced by using standard telecoms fibers.
- 125/245 µm fiber for SM transmission from 450 nm - 1750+ nm
- 80/170 µm & 125/245 µm fibers for high reliability, small form-factor telecom components
- Ultra-low & low profile, bend-insensitive fiber for de-polarized FOGs, acoustic sensors & small form-factor sensor components
- High NAs for enhanced bend-insensitivity
- High Ge content offering intrinsic photosensitivity for FBG inscription without hydrogenation See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SAOptical Fiber, Singlemode, 488-633 nm, 0.10-0.14 NA | |||||
![]() | F-SA-COptical Fiber, Singlemode, Jacketed, 488-633 nm, 0.10-0.14 NA | |||||
![]() | F-SCOptical Fiber, Singlemode, 980-1550 nm, 0.17-0.19 NA. | |||||
![]() | F-SEOptical Fiber, Singlemode, 780-830 nm, 0.10-0.14 NA | |||||
![]() | F-SM1250-9/80Optical Fiber, Singlemode, 1310-1550 nm, Reduced Cladding | |||||
![]() | F-SM1500-5.3/80Singlemode Fiber, 1550-1650 nm, Bend Insensitive, Reduced Cladding | |||||
![]() | F-SM1500-6.4/80Singlemode Fiber, 1550-1650 nm, Bend Insensitive, Reduced Cladding | |||||
![]() | F-SM1500-7.8/125Optical Fiber, Singlemode, 1550-1650 nm, Bridging Fiber | |||||
![]() | F-SMF-28Optical Fiber, Singlemode, 1310/1550 nm, 0.14 NA | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-SMF-28-COptical Fiber, Single Mode, Jacketed, 1310/1550 nm, 0.13 NA |
Features
Medium and High NA Available
These specialty fibers are available with medium and high Numerical Aperture (NA) to give dramatically reduced bend losses in comparison with telecoms fibers. This allows smaller packaging sizes to be achieved, particularly useful for coiled sensors and the next generation small form factor telecoms equipment.
Custom Singlemode Patch Cables
Use Model Number F-PATCH-CUSTOM to configure a custom fiber-optic patch cord using these fibers. You can specify the fiber type, length, jacketing, and input and output connectors.
Reduced Cladding Diameter Fiber Available
The reduced cladding diameter fibers are designed to reduce static fatigue when the fiber is coiled, giving a longer mechanical lifetime in small coil diameters. Reduced cladding diameter fibers are offered with a high NA to benefit both from improved bend losses and improved mechanical lifetime when coiled tightly.
Accessories
Custom Fiber-optic Patch Cords
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-PATCH-CUSTOMOptical Fiber Patch Cable, Custom Configurator |
Resources
Literature
SM Fiber for Visible Through to Near IR(687.7 kB, PDF)