About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Fiber, Singlemode, 780-830 nm, 0.10-0.14 NA




Optical Fiber, Singlemode, 780-830 nm, 0.10-0.14 NA
Model: F-SE
In Stock
Product Series Overview
Single Mode Fibers for Visible Through Near IRThe F-SE Single-Mode Fiber is all-glass and supports single-mode light propagation for a 780 - 830 nm operating wavelength range. This low attenuation, step-index fiber has a uniform core refractive index and a matched-clad profile. It has a 0.10 to 0.14 NA, a 5.4 μm Mode Field Diameter, a 125 μm Cladding Diameter and a 245 μm Coating Diameter. Typical applications include sensors, instrumentation, device pigtailing, and light delivery.
This bare fiber does not include a protective fiber jacket. Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
Medium and High NA Available
These specialty fibers are available with medium and high Numerical Aperture (NA) to give dramatically reduced bend losses in comparison with telecoms fibers. This allows smaller packaging sizes to be achieved, particularly useful for coiled sensors and the next generation small form factor telecoms equipment.
Custom Singlemode Patch Cables
Use Model Number F-PATCH-CUSTOM to configure a custom fiber-optic patch cord using these fibers. You can specify the fiber type, length, jacketing, and input and output connectors.
Specifications
- Index ProfileStep
- Fiber TypeSinglemode
- Mode Field Diameter, Nominal4.5 - 6.5 µm @780 nm
- Cladding Diameter125 ±1 µm
- Coating Diameter245 ±15 µm
- Operating Wavelength780 - 830 nm
- Cut-off Wavelength610 - 750 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation5 dB/km @780 nm
- Numerical Aperture0.10 - 0.14
- Proof Test100 kpsi
- Index ProfileStep
- Fiber TypeSinglemode
- Mode Field Diameter, Nominal4.5 - 6.5 µm @780 nm
- Cladding Diameter125 ±1 µm
- Coating Diameter245 ±15 µm
- Operating Wavelength780 - 830 nm
- Cut-off Wavelength610 - 750 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation5 dB/km @780 nm
- Numerical Aperture0.10 - 0.14
- Proof Test100 kpsi
Resources & Downloads
Literature
SM Fiber for Visible Through to Near IR(687.7 kB, PDF)