Optical Fiber, Singlemode, 1310/1550 nm, 0.14 NA

The F-SMF-28 Single-Mode Fiber from Corning (SMF-28e+) is all-glass and supports single-mode light propagation for a 1310/1550 nm operating wavelength. Optimized for access and metro networks, this fiber is compliant with Recommendation ITU-T G.652.D. This low attenuation, step-index fiber has a uniform core refractive index and a matched-clad profile. It has a 0.14 NA, 9.2 μm Mode Field Diameter and 1310 nm, and a 125 μm Cladding Diameter.
This bare fiber does not include a protective fiber jacket. Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
Medium and High NA Available
These specialty fibers are available with medium and high Numerical Aperture (NA) to give dramatically reduced bend losses in comparison with telecoms fibers. This allows smaller packaging sizes to be achieved, particularly useful for coiled sensors and the next generation small form factor telecoms equipment.
Custom Singlemode Patch Cables
Use Model Number F-PATCH-CUSTOM to configure a custom fiber-optic patch cord using these fibers. You can specify the fiber type, length, jacketing, and input and output connectors.
Specifications
- Index ProfileStep
- Fiber TypeSinglemode
- Mode Field Diameter, Nominal8.8 - 9.6 µm @1310 nm, 9.9 - 10.9 µm @1550 nm
- Core Diameter8.2 µm
- Cladding Diameter125 ±1 µm
- Coating Diameter245 ±5 µm
- Operating Wavelength1310/1550 nm
- Cut-off Wavelength1220 - 1300 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation0.32/0.18 dB/km @1310/1550 nm
- Numerical Aperture0.14
- Proof Test100 kpsi
Resources & Downloads
Technical Notes
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SMF-28-COptical Fiber, Single Mode, Jacketed, 1310/1550 nm, 0.13 NA | In Stock | ||||
![]() | F-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-SMF-28-C-3FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 3m, FC/UPC Connectors | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FK11Fiber Cleaver, Electronic, 80-200 µm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FK12Fiber Cleaver, Electronic, Angled, 80-200 µm | In Stock |







