Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Fiber Cleaver, Electronic, 80-200 µm

Specifications

  • Type
    Flat Fiber Cleaver
  • Cleave Angle
    0°
  • Battery
    9V Alkaline
  • Battery Life
    >1,000 cleaves
  • Cladding Diameter
    80–200 µm
  • Weight
    1.2 kg  

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fiber ScribesF-CL1Fiber Cleaver, Wide Carbide Blade$130
Electronic Fiber CleaversFK12Fiber Cleaver, Electronic, Angled, 80-200 µm
In Stock
$11,742
Manual Fiber CleaversF-BK3Fiber Cleaver, 0.5 deg., 6-10 mm Cleave, 250-900 µm Coating (RoHS Pending)$2,500

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Optic StrippersF-JS2Fiber Jacket Stripper, 1.25 mm and 1.50 mm Optical Fiber Cables.
In Stock
$35
Bare Fiber AdaptersF-AS-KITBare Fiber Adaptor Kit, Single-mode, FC, SC, and ST Connectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$400
Kevlar ShearsF-KSKevlar Shears, High Carbon Steel, Non-slip Blades, 0.625 in. Cut Length.
In Stock
$57