Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Fiber Cleaver, Electronic, Angled, 80-200 µm

Specifications

  • Type
    Angled Fiber Cleaver
  • Cleave Angle
    Adjustable between 0° and 15°
  • Battery
    9V Alkaline
  • Battery Life
    >1,000 cleaves
  • Cladding Diameter
    80–200 µm
  • Weight
    1.2 kg  
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fiber ScribesF-CL1Fiber Cleaver, Wide Carbide Blade$130

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Bare Fiber AdaptersF-AS-KITBare Fiber Adaptor Kit, Single-mode, FC, SC, and ST Connectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$400
Kevlar ShearsF-KSKevlar Shears, High Carbon Steel, Non-slip Blades, 0.625 in. Cut Length.
In Stock
$57
Fiber Optic StrippersF-JS2Fiber Jacket Stripper, 1.25 mm and 1.50 mm Optical Fiber Cables.
In Stock
$35