Optical Fiber, Singlemode, 980-1550 nm, 0.17-0.19 NA.

The F-SC Single-Mode Fiber is all-glass and supports single-mode light propagation for a 980 - 1550 nm operating wavelength. This low attenuation, step-index fiber has a uniform core refractive index and a matched-clad profile. It has a 0.17 to 0.19 NA, a 4.5 μm Mode Field Diameter, a 125 μm Cladding Diameter and a 245 μm Coating Diameter. Typical applications include sensors, instrumentation, device pigtailing, and light delivery.
This bare fiber does not include a protective fiber jacket. Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
Medium and High NA Available
These specialty fibers are available with medium and high Numerical Aperture (NA) to give dramatically reduced bend losses in comparison with telecoms fibers. This allows smaller packaging sizes to be achieved, particularly useful for coiled sensors and the next generation small form factor telecoms equipment.
Custom Singlemode Patch Cables
Use Model Number F-PATCH-CUSTOM to configure a custom fiber-optic patch cord using these fibers. You can specify the fiber type, length, jacketing, and input and output connectors.
Specifications
- Index ProfileStep
- Fiber TypeSinglemode
- Mode Field Diameter, Nominal4.2 - 4.9 µm @980 nm
- Cladding Diameter125 ±1 µm
- Coating Diameter245 ±15 µm
- Operating Wavelength980 - 1550 nm
- Cut-off Wavelength870 - 970 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation2 dB/km @980 nm
- Numerical Aperture0.17 - 0.19
- Proof Test100 kpsi
Resources & Downloads
Literature
SM Fiber for Visible Through to Near IR(687.7 kB, PDF)