Singlemode Fiber, 1550-1650 nm, Bend Insensitive, Reduced Cladding

  • Index Profile
    Step
  • Fiber Type
    Singlemode
  • Mode Field Diameter, Nominal
    6.0 - 6.8 µm @1550 nm
  • Cladding Diameter
    80 ±1 µm
  • Coating Diameter
    170 ±10 µm
  • Operating Wavelength
    1550 - 1650 nm
  • Cut-off Wavelength
    1350 - 1520 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    0.5 dB/km @1550 nm
  • Numerical Aperture
    0.13
  • Proof Test
    100 kpsi