Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Fiber Patch Cord, Singlemode, 633nm, F-SV-C, 1m, FC/APC Connectors.

Specifications

  • Index Profile
    Step
  • Fiber Type
    Singlemode
  • Fiber Jacket
    Yes
  • Mode Field Diameter, Nominal
    3.6 - 5.3 µm @633 nm
  • Core Diameter
    4.3 µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    FC/APC Narrow Key
  • Fiber Length
    1 m
  • Operating Wavelength
    633 nm
  • Cut-off Wavelength
    500-600 nm
  • Buffer Coating Material
    Dual Acrylate
  • Numerical Aperture
    0.10-0.14
  • Proof Test
    100 kpsi  

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Single Mode Fibers for Visible Through Near IRF-SV-COptical Fiber, Single Mode, Jacketed, 633-780 nm, 0.10-0.14 NA.
In Stock
$10.50/meter
Standard Singlemode Patch CablesF-SV-C-3FCAFiber Patch Cord, Singlemode, 633nm, F-SV-C, 3m, FC/APC Connectors.
In Stock
$115