Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

PM Fiber Patch Cable, Panda, F-PM480, 480 nm, 3 m, FC/APC

Specifications

  • Index Profile
    Step
  • Fiber Type
    Polarization Maintaining
  • Mode Field Diameter, Nominal
    3.5 - 4.5 µm @480 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    FC/APC, Narrow Key
  • Fiber Length
    3 m
  • Operating Wavelength
    480 nm
  • Cut-off Wavelength
    400-470 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    ≤30 dB/km
  • Numerical Aperture
    0.10-0.13
  • Proof Test
    100 kpsi  

Resources & Downloads

Literature

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard PM Fiber Patch CablesF-PM480-C-2FCPM Fiber Patch Cable, Panda, F-PM480, 480 nm, 2 m, FC/UPC$320
Standard Polarization Maintaining FibersF-PM480Polarization Maintaining Optical Fiber, Panda, 480 nm, 0.10-0.13 NA
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$53/meter
Standard PM Fiber Patch CablesF-PM480-C-5FCAPCPM Fiber Patch Cable, Panda, F-PM480, 480 nm, 5 m, FC/APC
In Stock
$550