Polarization Maintaining Optical Fiber, Panda, 480 nm, 0.10-0.13 NA

  • Index Profile
    Step
  • Fiber Type
    Panda Polarization Maintaining
  • Mode Field Diameter, Nominal
    3.5 - 4.5 µm @480 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Operating Wavelength
    480 nm
  • Cut-off Wavelength
    400 - 470 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    30 dB/km @480 nm
  • Numerical Aperture
    0.10 - 0.13
  • Proof Test
    100 kpsi