PM Fiber Patch Cable, Panda, F-PM480, 480 nm, 2 m, FC/UPC

  • Index Profile
    Step
  • Fiber Type
    Polarization Maintaining
  • Mode Field Diameter, Nominal
    3.5 - 4.5 µm @480 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    FC/UPC
  • Fiber Length
    2 m
  • Operating Wavelength
    480 nm
  • Cut-off Wavelength
    400-470 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    ≤30 dB/km
  • Numerical Aperture
    0.10-0.13
  • Proof Test
    100 kpsi