About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fiber Optic Mating Adapter, FC Female to FC Female




Fiber Optic Mating Adapter, FC Female to FC Female
Model: F-MA-FC-FC
Product Series Overview
Fiber Optic Mating AdaptorsThe F-MA-FC-FC Optical Fiber Mating Adapter/Sleeve is a wide key adapter used to connect two FC/PC or two FC/APC fibers together with low loss. This model has an FC female fiber connector on each end. It Can be used for single-mode or multi-mode connectorized fibers. This part also replaces the F-MA-FA-FA adapter.
Singlemode and Multimode Adapter Capabilities
All models can be used for single-mode or multimode connectors, except the SMA, which is multimode only.
Specifications
- TypeMating Adapter
- Fiber ConnectorFC to FC
- Typical Insertion Loss0.1 dB
- Maximum Insertion Loss0.3 dB
- Operating Temperature-40 to +75 °C
- TypeMating Adapter
- Fiber ConnectorFC to FC
- Typical Insertion Loss0.1 dB
- Maximum Insertion Loss0.3 dB
- Operating Temperature-40 to +75 °C
Related Products
Frequently Purchased Together
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-MA-ST-FCFiber Optic Mating Adapter, ST Female to FC Female | UNIVERSAL | |||||
![]() | F-MA-SC-FCFiber Optic Mating Adapter, SC Female to FC Female. | UNIVERSAL |