PM Fiber Patch Cable, Panda, F-PM850, 850 nm, 3 m, FC/APC

The F-PM850-C-3FCAPC Polarization Maintaining Fiber Patch cord uses F-PM850 fiber for 850 nm operation. This patch cord is 3 meter long with FC/APC connectors at both ends. FC/APC PM patch cords slow axis is accurately aligned to the connector key.
Custom PM Patch Cables
Use Model Number F-PATCH-CUSTOM to configure a custom fiber-optic patch cord using these fibers. You can specify the fiber type, length, jacketing, and input and output connectors.
Excellent PM Performance
Our Standard Patch Cables exhibit low attenuation while utilizing either Bow-Tie or PANDA Style Polarization Maintaining Single Mode Fiber.
Standard Off-the-shelf Patch Cables
We carry many standard fiber optic patch cables available off-the-shelf for operating wavelengths from Visible to NIR. If there is not a standard patch cable available for your application, please try our custom patch cable configurator: F-PATCH-CUSTOM .
Applications
- Interferometric Sensors
- Instrumentation
- Device Pigtailing
- Light delivery
- Modulators
- Delay Lines
- Spectroscopy
- Biomedical Applications
Specifications
- Index ProfileStep
- Fiber TypePolarization Maintaining
- Mode Field Diameter, Nominal5.0 - 6.0 µm @850 nm
- Cladding Diameter125 ±1 µm
- Coating Diameter245 ±15 µm
- Cable Diameter2.5 mm
- Fiber ConnectorFC/APC, Narrow Key
- Fiber Length3 m
- Operating Wavelength850 nm
- Cut-off Wavelength650-800 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation≤3.0 dB/km
- Numerical Aperture0.10-0.13
- Proof Test100 kpsi
Resources & Downloads
Literature
Panda PM Fiber(202.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC2-FIR Sensor Card, 800-1700 nm, 0.5 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-PM850Polarization Maintaining Optical Fiber, Panda, 850 nm, 0.10-0.13 NA | In Stock | ||||
![]() | F-PM850-C-2FCPM Fiber Patch Cable, Panda, F-PM850, 850 nm, 2 m, FC/UPC | In Stock | ||||
![]() | F-PM850-C-1FCAPCPM Fiber Patch Cable, Panda, F-PM850, 850 nm, 1 m, FC/APC | In Stock | ||||
![]() | F-PM850-C-5FCAPCPM Fiber Patch Cable, Panda, F-PM850, 850 nm, 5 m, FC/APC | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-PMC-850-50Polarization Maintaining Coupler, 50/50, 850 nm, FC/APC Connectors | In Stock |






