Polarization Maintaining Coupler, 50/50, 850 nm, FC/APC Connectors

Evanescent Wave Coupling
The F-PMC series utilizes evanescent wave coupling to provide fixed ratio 2x2 couplers with high PER and low insertion loss. Evanescent wave coupling is achieved by placing the two Panda fiber halves in direct contact with each other. The rate of the coupling ratio change is nominally 0.2 % per nm, as the wavelength of the light source is away from the specified wavelength. For example, a 50/50 coupler at 1060nm would be 48/52 at 1070nm and 52/48 at 1050nm.
Compact Silicone Rubber Package
These PM couplers come in a small, specially designed silicone rubber package that allows low stress contact of the fiber halves over a broad range of temperatures. They also feature standard 1-m pigtails and FC/APC connectors. Various wavelength versions and coupling ratios are available.
Advanced Wave-guide Design
Specifications
- TypeFixed Ratio PM Coupler
- Wavelength Range850 nm
- Fiber TypePolarization Maintaining
- Extinction Ratio-24 to-27 dB
- Typical Insertion Loss0.05 dB
- Maximum Insertion Loss0.2 dB
- Maximum Excess Loss<0.1 dB
- Return Loss-70 dB (Typical)
- Coupling Ratio50/50
- Back Reflection<-65 dB
- Operating Temperature-15 to 55 °C
- Dimensions30 x 6 x 6 mm
Resources & Downloads
Other
F-PMC-850-50 RoHS Certificate(263.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-PM850-C-1FCAPCPM Fiber Patch Cable, Panda, F-PM850, 850 nm, 1 m, FC/APC | In Stock | ||||
![]() | F-IRC2-SIR Sensor Card, 800-1700 nm, 1 in. x 1.5 in. Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-PM850-C-3FCAPCPM Fiber Patch Cable, Panda, F-PM850, 850 nm, 3 m, FC/APC | In Stock | ||||
![]() | F-PM850-C-5FCAPCPM Fiber Patch Cable, Panda, F-PM850, 850 nm, 5 m, FC/APC | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-PMC-780-50Polarization Maintaining Coupler, 50/50, 780 nm, FC/APC Connectors | In Stock | ||||
![]() | F-PMC-1060-50Polarization Maintaining Coupler, 50/50, 1060 nm, FC/APC Connectors |






