Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Features

Bow-Tie Polarization Maintaining Fiber

The core is flanked by areas of high expansion, boron-doped glass, which shrink back more than the surrounding silica. Tension caused induces birefringence (creating two different indices of refraction: a higher index parallel and a lower index perpendicular to the applied stress).
Cross section diagram of the Bow-Tie Polarization Maintaining Fiber.

High Birefringence

"Bow-Tie" cladding preserves polarization with stress-induced intrinsic birefringence. The fast axis is oriented horizontally.
“Bow-Tie” cladding preserves polarization with stress-induced intrinsic birefringence. The fast axis is oriented horizontally.

Large Wavelength Range and Short Beat Lengths

These Bow-tie polarization maintaining fibers, also known as highly birefringent (HiBi) fibers, are optimized for Visible through NIR wavelengths and have a beat-length of less than 2 mm. The beat-length, the length over which the fiber polarization rotates through 360°, is one of the fundamental performance measures: the shorter the beat-length, the better the polarization-preserving properties of the fiber.

Standard and Custom Patch Cables

Standard patch cables are available in several standard lengths with FC/UPC or FC/APC connectors. Please note that slow axis is accurately aligned to the connector key. If you need custom configuration, please use our custom patch configurator model: F-PATCH-CUSTOM .

Strong PER Maintaining

Telecoms Polarization Maintaining (PM) fibers (HB-T) are mode-matched to standard ‘telecoms’ fibers. The result of this is that splice losses of less than 0.1dB can be achieved routinely, with Polarization Extinction Ratios (PERs) of better than -32dB. Similarly, HB-T’s geometric precision makes it ideally suited for 45° splices across PM axes for Lyot depolarizers. All of our PM fibers are designed and tested to exceed all relevant Telcordia™ standards.

Extra Rugged Coatings Available

Select fibers are also available with a 400µm dual acrylate buffer for enhanced ruggedness and reduced PER degradation during packaging.

Applications

  • Telecoms
  • Erbium Doped Fiber Amplifier (EDFA)
  • Cable Television
  • Interferometric Sensors
  • Fiber Lasers
  • Voltage and Current Sensors
  • Biomedical
  • Fiber Optic Gyroscopes (FOGs)
  • Lyot and Raman Pump Depolarizers
  • Polarization Multiplexing
  • Pigtailing Pump Diodes