Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Bow-Tie Polarization Maintaining Fiber, 780-830 nm, 0.14-0.18 NA.

Specifications

  • Index Profile
    Step
  • Fiber Type
    Bow-Tie Polarization Maintaining
  • Mode Field Diameter, Nominal
    3.5 - 4.6 µm @780 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Cable Diameter
    2.5 mm
  • Operating Wavelength
    780 - 830 nm
  • Cut-off Wavelength
    610 - 750 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    8 dB/km @780 nm
  • Numerical Aperture
    0.14 - 0.18
  • Proof Test
    100 kpsi  
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Bare Fiber AdaptersF-AS-KITBare Fiber Adaptor Kit, Single-mode, FC, SC, and ST Connectors
$400
Electronic Fiber CleaversFK12Fiber Cleaver, Electronic, Angled, 80-200 µm
$11,742

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Polarization Maintaining FibersF-SPVPolarization Maintaining Fiber, Bow-Tie, 633-780 nm, 0.14-0.18 NA.
$19/meter
Standard Polarization Maintaining FibersF-SPFPolarization Maintaining Optical Fiber, Bow-Tie, 830-1060 nm, 0.14-0.18 NA.
$20/meter

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Polarization Controllers, ManualF-POL-ILPolarization Controller, In-Line, 250 µm Buffer Fiber
$680