PM Optical Fiber, Bow-Tie, 1550-1650 nm, 0.14-0.18 NA.

Specifications

  • Index Profile
    Step
  • Fiber Type
    Bow-Tie Polarization Maintaining
  • Mode Field Diameter, Nominal
    7.0 - 9.2 µm @1550 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Cable Diameter
    2.5 mm
  • Operating Wavelength
    1550 - 1650 nm
  • Cut-off Wavelength
    1230 - 1520 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    2 dB/km @1550 nm
  • Numerical Aperture
    0.14 - 0.18
  • Proof Test
    100 kpsi  
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Bare Fiber AdaptersF-AS-KITBare Fiber Adaptor Kit, Single-mode, FC, SC, and ST Connectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$400
Electronic Fiber CleaversFK12Fiber Cleaver, Electronic, Angled, 80-200 µm
In Stock
$11,742

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Polarization Maintaining FibersF-SPVPolarization Maintaining Fiber, Bow-Tie, 633-780 nm, 0.14-0.18 NA.
In Stock
$19 /meter
Standard Polarization Maintaining FibersF-SPFPolarization Maintaining Optical Fiber, Bow-Tie, 830-1060 nm, 0.14-0.18 NA.
In Stock
$20 /meter

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Polarization Controllers, ManualF-POL-ILPolarization Controller, In-Line, 250 µm Buffer Fiber
In Stock
$680