Optical Fiber Coupler, GRIN Lens, Connectorized Fibers

The F-92-C1 GRIN Lens Fiber Coupler accommodates connectorized fibers and provides a convenient means of aligning fibers with GRIN lenses to obtain efficient laser-fiber coupling and output collimation in a compact space. Optimal coupling efficiency is achieved with ultra-fine 100-pitch X-Y adjustment screws allowing for precise fiber positioning. Axial Z motion is accomplished without rotation of the fiber by a knurled knob with a precision 80 TPI thread. Rotational motion about the fiber axis is achieved by rotating the FPH-CA Series Fiber Chucks (sold separately) which are graduated in 15° increments. Two couplers can be used together for efficient fiber-to-fiber coupling. This makes it easy to insert a breadboard or prototype optical system into existing fiber optic equipment. An instruction sheet provides helpful advice on aligning the coupler with an external source or a second coupler. GRIN lenses and connectorized fiber chucks are sold separately. The coupler mounts to Newport tables and breadboards via a single bolt.
Specifications
- Axes of TravelXYZ
- Travel Range X, Y, Z±1.6 mm, ±1.6 mm, ±3.2 mm
- Adjustment Screw Thread100 TPI
- Fiber-Optic ConnectorFPH-CAx Fiber Chuck Required
Resources & Downloads
Other
F-92-C1 RoHS Certificate(0, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-CA3Fiber Chuck, SMA Connectorized Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-CA4Fiber Chuck, FC Connectorized Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-CA6Fiber Chuck, ST Connectorized Fiber | In Stock | ||||
![]() | FPH-CA8Fiber Chuck, LC Connectorized Fiber | 4 Weeks | ||||
![]() | FPH-CA9Fiber Chuck, SC Connectorized Fiber | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-926Optical Fiber Coupler, GRIN Lens, Polarization Preserving Fibers | In Stock | ||||
![]() | F-925Optical Fiber Coupler, GRIN Lens, Bare Fibers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-1015Singlemode Fiber Coupler, M-20X for Free Space Lasers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-91-C1Fiber Coupler, Six-Axis, Connectorized Singlemode Fibers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-91-C1-TFiber Coupler, Multimode, Connectorized Fiber Positioner | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














