About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fiber Chuck, ST Connectorized Fiber


Fiber Chuck, ST Connectorized Fiber
Model: FPH-CA6
In Stock
Product Series Overview
Fiber Chucks and Holders, FPH SeriesThe FPH-CA6 Fiber Chuck holds ST connectorized fibers
Resources & Downloads
Other
FPH-CA6 RoHS Certificate(281.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FPH-DJFiber Chuck, Delrin-Jawed, 300-1000 micron Fiber | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-CA9Fiber Chuck, SC Connectorized Fiber | UNIVERSAL | In Stock | ||||
![]() | FPH-CA3Fiber Chuck, SMA Connectorized Fiber | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-CA8Fiber Chuck, LC Connectorized Fiber | UNIVERSAL | |||||
![]() | FPH-CA4Fiber Chuck, FC Connectorized Fiber | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-AS-STBare Fiber Adaptor, Single-mode, ST Connector | UNIVERSAL | In Stock | ||||
![]() | 819M-ST-1.0Fiber Adaptor, ST, 1 inch, Flat Black, 819 Series | UNIVERSAL | 4 Weeks | ||||
![]() | 819M-ST-0.5Fiber Adaptor, ST, 0.5 inch, Flat Black, 819 Series | UNIVERSAL | 4 Weeks | ||||
![]() | F-AM-STBare Fiber Adaptor, Multi-mode, ST Connector | UNIVERSAL | In Stock |















