About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fiber Chuck, FC Connectorized Fiber


Fiber Chuck, FC Connectorized Fiber
Model: FPH-CA4
Product Series Overview
Fiber Chucks and Holders, FPH SeriesThe FPH-CA4 Fiber Chuck holds FC connectorized fibers
Resources & Downloads
Other
FPH-CA4 RoHS Certificate(0, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-91-C1Fiber Coupler, Six-Axis, Connectorized Singlemode Fibers | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR2-C1AFiber Optic Positioner, XYZθxθyθz, Connectorized, FPH-CA Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-91-C1-TFiber Coupler, Multimode, Connectorized Fiber Positioner | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR1-C1AFiber Optic Positioner, XYZθz, Connectorized, FPH-CA Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-91TSFiber Coupler, Multimode, Tilt Stage | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FPH-CA3Fiber Chuck, SMA Connectorized Fiber | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-DJFiber Chuck, Delrin-Jawed, 300-1000 micron Fiber | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-CA6Fiber Chuck, ST Connectorized Fiber | UNIVERSAL | In Stock | ||||
![]() | FPH-CA9Fiber Chuck, SC Connectorized Fiber | UNIVERSAL | In Stock | ||||
![]() | FPH-CA8Fiber Chuck, LC Connectorized Fiber | UNIVERSAL |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-PM980-C-2FCPM Fiber Patch Cable, Panda, F-PM980, 980 nm, 2 m, FC/UPC | UNIVERSAL |













